Dec 03, 2025
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
Dec 03, 2025
TLE4678-2EL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy2 %
-
Budgetary Price €/1k0.74
-
Dropout Voltage120 mV
-
Early Warningno
-
Enable (=Inhibit)no
-
FamilyOPTIREG™ linear General Purpose
-
Holdno
-
Operating Temperature-40 °C to 150 °C
-
Operating Voltage3.3 V to 45 V
-
Output Current max200 mA
-
Output Voltage Type5.0 V
-
Over Voltage Protectionno
-
Planned to be available until at least2038
-
Power Failno
-
Power Goodno
-
QualificationAutomotive
-
Quiescent Current60 µA
-
Regulator TypeGeneral Purpose
-
Resetyes
-
Status Outputno
-
Watchdogyes
| Recommended | ||
|
OPN
|
TLE46782ELXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output Voltage 5 V ± 2%
- Current Capability 200 mA
- Ultra Low Current Consumption
- Very Low Dropout Voltage
- Monitoring a Microprocessor
- Reset Circuit Sensing the Output Voltage
- Reset Output Active Low Down to VQ = 1 V
- Separated Reset and Watchdog Output
- Excellent Line Transient Robustness
- Reverse Polarity Protection
- Short Circuit Protected
Benefits
- Robust protection features
- Wide input & temp range operation
Diagrams